IESNA:LM-63-2002
[TEST]P948377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9431
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1033.2 1128.5 1232.1 1342.2 1437.4 1517.3 1577.8 1613.2 1619 1601.6
1583.6 1582.3 1593.2 1617 1673.1 1812.7 2159.7 2680.5 3144.6 3501.2
3775.5 4034.3 4267.9 4487.4 4634.9 4422.4 3579.8 2504.1 1731.6 1164.5
491.2 155.8 74 32.2 10.3 0 0
1033.2 1130.4 1239.8 1346 1442 1521.8 1586.1 1621.6 1626.7 1611.3
1591.3 1590.7 1599 1623.5 1680.8 1790.2 2088.9 2596.8 3114.4 3483.9
3769 4056.1 4275.7 4490.7 4649.7 4512.5 3732.3 2665 1814.7 1207.6
522.7 169.3 86.3 38 13.5 0 0
1033.2 1129.1 1235.3 1337.7 1429.1 1505 1563.6 1600.3 1604.2 1590.7
1575.9 1573.3 1582.3 1606.7 1661.5 1763.8 2006.5 2464.2 2979.2 3379.6
3675.7 3987.3 4282.7 4553.7 4782.9 4848.6 4323.3 3364.1 2269.8 1474.1
682.4 269.1 151.3 83.7 38.6 12.9 0
1033.2 1121.4 1219.9 1317.7 1400.1 1470.3 1526.3 1555.3 1564.9 1559.1
1548.2 1546.9 1554.6 1566.2 1598.4 1663.4 1774.1 2029 2464.2 2963.7
3407.9 3820.5 4241.5 4638.1 5017.2 5313.3 5513.5 5529.6 5183.3 4112.1
2311 827.2 332.2 177.7 81.8 18.7 0
1033.2 1108.5 1195.4 1284.9 1362.8 1429.1 1481.9 1517.3 1533.4 1537.2
1536.6 1540.4 1551.4 1561.7 1582.3 1629.3 1711.7 1835.9 2068.3 2461
2974 3521.8 4072.9 4646.4 5119.6 5566.3 6004.7 6494.6 6876.3 6595.7
5218.1 2874.3 1131 506 213.7 21.9 0
1033.2 1101.4 1178 1255.3 1326.1 1391.1 1443.9 1485.1 1507.6 1523.7
1535.3 1554 1582.3 1604.8 1626.1 1659.5 1731 1845.6 2020.7 2235
2551.1 2965 3436.2 3942.2 4464.3 5043 5689.3 6448.2 7493.7 8114.9
7424.1 5580.5 3035.2 1082.8 269.1 15.4 0
1033.2 1097.6 1172.9 1250.8 1319.6 1384.7 1440.7 1481.2 1505.7 1521.1
1537.2 1555.9 1582.9 1606.7 1631.9 1669.2 1738.7 1851.4 2027.7 2255
2558.2 2963.7 3424 3919.7 4452 5037.2 5697.7 6496.5 7492.4 8077.5
7323.1 5473.6 3020.4 1104.6 265.9 17.4 0
1033.2 1084.7 1146.5 1214.1 1279.1 1342.2 1398.8 1446.5 1480.6 1507
1534.7 1568.1 1604.8 1635.7 1666 1709.1 1778.6 1886.1 2045.8 2263.4
2540.2 2878.8 3285 3752.9 4282.1 4877.5 5527.7 6230 7092.6 7751.8
6850.6 4278.2 1940.8 660.5 157.1 13.5 0
1033.2 1076.3 1122.7 1176.1 1234 1292.6 1350.5 1401.4 1447.7 1488.3
1530.8 1571.3 1610 1644.1 1682.7 1738.7 1819.2 1943.4 2130.1 2385
2722.3 3124.7 3591.4 4101.2 4620 5165.9 5726.6 6322.1 6914.3 7113.9
6320.8 4236.4 1822.4 546.5 220.2 61.2 0
1033.2 1061.5 1095 1133.6 1181.9 1234.7 1286.2 1339.6 1388.5 1438.1
1488.3 1534 1572.6 1613.8 1657.6 1709.7 1790.9 1920.9 2121.7 2414.6
2795.7 3235.4 3706 4183 4658 5135 5626.2 6096.8 6311.1 5902.4
4647.7 2331.6 629.6 238.8 130 36 0
1033.2 1046.1 1062.8 1089.8 1125.9 1165.2 1212.1 1257.8 1307.4 1353.8
1407.8 1460 1511.5 1565.6 1621.6 1688.5 1780.6 1923.5 2138.5 2459.7
2881.3 3381.5 3864.3 4280.2 4640 4980.5 5257.3 5323 4988.3 4075.5
2542.7 929.5 186.7 57.3 20 7.1 0
1033.2 1038.3 1045.4 1066 1095.6 1128.5 1167.7 1208.3 1252.1 1299
1349.3 1400.8 1457.4 1515.3 1579.7 1657 1758 1906.7 2115.3 2401.1
2784.1 3228.3 3635.8 3889.4 4005.9 4027.2 3940.9 3668 3167.8 2428.8
1429.7 486.7 110.7 31.5 9 3.9 0
1033.2 1028 1028.7 1039.6 1059.6 1084 1113.7 1145.2 1176.7 1206.3
1239.2 1269.4 1304.8 1339 1376.3 1421.4 1487.7 1591.9 1756.7 1996.8
2305.2 2618 2833.7 2864 2691.4 2370.9 1912.5 1342.8 765.4 350.2
150 56.6 21.2 8.4 3.9 0.6 0
1033.2 1010 996.5 988.8 982.3 970.7 950.8 919.2 877.4 827.8
771.2 711.3 651.5 598 556.8 526.6 504.7 496.3 539.4 639.2
749.9 840.7 835.6 688.8 482.8 321.9 222.7 155.1 103.6 64.4
40.6 25.7 12.9 5.1 1.3 0 0
1033.2 993.3 962.4 923.8 868.4 799.5 718.4 627.6 531.1 436.4
367.6 331.5 323.8 327 338 347.6 355.3 356 347.6 330.2
310.9 291.6 271 248.5 218.9 182.2 142.3 102.4 76.6 56
36 21.2 8.4 3.2 1.3 0 0
1033.2 978.5 923.1 849.1 747.4 636 519.5 416.5 357.3 337.3
327 318 310.9 303.8 300 297.4 294.2 287.1 271.7 249.1
226.6 204.1 182.2 157.1 132 110.1 94 79.8 63.1 43.1
21.9 10.9 5.1 1.9 0 0 0
1033.2 963.7 885.8 767.3 636 502.8 397.8 357.9 346.3 336.7
327 317.4 307.7 298 283.9 267.8 249.1 227.2 203.4 180.2
158.4 139 123.6 111.4 99.8 88.8 77.2 61.2 41.8 28.3
18.7 10.3 4.5 1.9 0 0 0
1033.2 954.7 848.4 710 554.3 422.9 369.5 358.6 348.3 337.3
328.3 317.4 305.8 291.6 273.6 251.1 226.6 201.5 175.1 149.3
128.1 114.6 104.9 95.9 86.3 76.6 65.7 52.1 41.2 32.8
23.8 15.4 5.1 0.6 0 0 0
1033.2 941.8 812.4 648.2 487.3 392 370.8 360.5 350.2 339.2
329.6 319.3 307.1 290.3 267.8 244 215 186 154.5 132
117.2 108.1 101.1 93.3 85 74.7 61.8 50.9 42.5 33.5
24.5 15.4 4.5 0 0 0 0
1033.2 940.5 800.8 624.4 461.6 388.2 374.7 363.7 352.8 342.5
332.2 320.6 308.3 290.3 268.4 239.5 206.6 173.8 146.8 126.2
113.3 104.9 97.2 88.8 79.2 66.9 53.4 44.4 36 27.7
18.7 10.3 2.6 0 0 0 0
1033.2 940.5 792.4 611.5 450.6 388.2 377.2 366.3 354.1 342.5
332.2 321.2 309 292.9 272.3 244 209.2 174.5 144.8 123
110.1 102.4 94.6 85.6 74.7 59.2 45.7 38 30.9 23.2
14.8 5.8 0.6 0 0 0 0
1033.2 943.7 796.3 613.5 450.6 388.2 377.2 366.3 354.7 343.8
332.8 321.9 310.3 294.8 274.2 242.7 207.9 171.9 142.3 121
109.4 101.7 93.3 85 73.4 55.4 43.1 36 28.3 20.6
12.9 4.5 0 0 0 0 0
